Permanent Magnet DC Motor
8213Gallery
Description
The Permanent Magnet DC Motor is a high-speed, brushed dc motor mounted in a full-size EMS module. The magnetic field required for motor operation is produced by powerful permanent magnets mounted on the motor stator. Connections to the motor are made through color-coded safety banana jacks located on the front panel on the module. Power to the motor must be fed by an external dc power source. A toggle switch mounted on the front panel can be used to switch dc power to the motor on and off when the motor is connected to a battery pack. When driven by a prime mover, the Permanent Magnet DC Motor operates as a dc generator.
The front panel of the Permanent Magnet DC Motor module can be opened to install a Timing Belt, Model 8942, on the pulley of the motor shaft. This permits mechanical coupling of this motor to the Four-Quadrant Dynamometer/Power Supply, Model 8960. The diameter of the Permanent Magnet DC Motor pulley is smaller (12 teeth) than that of the pulleys of the Four-Quadrant Dynamometer/Power Supply (24 teeth). This difference of pulley ratio (12 to 24) permits adapting the speed (0 4000 r/min) of the Permanent Magnet DC Motor to the speed of the Four-Quadrant Dynamometer/Power Supply (between 0 2000 r/min).
		