Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Three-Phase Wound-Rotor Induction Motor, 2 kW

8505

Description

The Three-Phase Wound-Rotor Induction Motor consists of a 4-pole machine rated at 2 kW. Each phase of the stator winding is accessible via the connection module to allow wye or delta connections. The rotor is wye connected to four slip rings to give access to all windings, including neutral.

The winding dimensions permit the study of operation as a wound-rotor induction motor, a frequency converter, a phase-shifter, a position controller, a variable-coupling single-phase transformer, a three-phase transformer, and an asynchronous induction generator.

The machine also has three search coils permitting observation of the flux distribution at one pole of the stator, at one tooth, and at the full-pitch of the rotor.


Three-Phase Wound-Rotor Induction Motor (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).