Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Three-Phase Full-Voltage Starter, 2 kW

8521

Description

The Three-Phase Full-Voltage Starter is designed to start the Four-Pole Squirrel-Cage Induction Motor, Model 8503, and Three-Phase Wound-Rotor Induction Motor, Model 8505, directly from the power line. The module consists of a 3-pole magnetic contactor with a variable overload relay. The components are interconnected to the line and load terminals. A power-on pilot lamp and I and O pushbuttons are also mounted on the module faceplate. The auxiliary contacts of the main contactor can be accessed for use as an interlock in control circuits. Connections are made through 4 mm color-coded jacks.


Three-Phase Full-Voltage Starter (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).