Synchronizing Module / Three-Phase Contactor
8621-AGallery
Description
The Synchronizing Module / Three-Phase Contactor is a half-size EMS module used to control various electric devices, or synchronize two ac power sources like a synchronous generator with an ac power network. The Synchronizing Module / Three-Phase Contactor consists of a three-phase contactor whose coil can be energized either manually with a toggle switch, or automatically with a thyristor fired by applying to the Remote Control input of the module, a low-level (TTL) signal from the Data Acquisition and Control Interface. Six safety banana jacks (one pair per phase) allow connection of electric devices or ac power sources across the contacts of the three-phase contactor. Three indicator lamps indicate the relative level of the voltage across their corresponding contact terminals.
Product Fixes
State of the contactor may be unstable