Reduced Voltage Autotransformer Starter
8671Gallery
Description
The Reduced Voltage Autotransformer Starter, Model 8671, is a motor starter that limits the current flowing in the motor at start-up by decreasing the voltage applied to the motor using an autotransformer. The module is designed to allow the soft start of the Four-Pole Squirrel-Cage Induction Motor, Model 8221, and the Three-Phase Wound-Rotor Induction Motor, Model 8231. The Reduced Voltage Autotransformer Starter includes two contactors, a variable overload relay, a time-delay relay, a Start/Stop push-button and two LEDs to indicate when voltage is applied to the module and when the motor is started. It is an optional model, and no courseware is available.
The 0.2 kW Motor Starters are mounted in half-size modules. Standard industrial motor control components are interconnected and terminated on the module faceplate by 4-m color-coded safety sockets to provide a completely functional motor control appropriate for use with the 0.2 kW Electromechanical Systems (EMS) machines.
These control components are all mounted inside the module to allow complete visual inspection of each devise and its wiring. When students complete the instructional program in “Control of Industrial Motors” they should be prepared to understand not only the reason why a motor control is needed, but they should also be able to recognize each component of the completed starter and understand its function.