Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Chopper/Inverter Control Unit

9029

Description

The Chopper / Inverter Control Unit is a plug-in control module designed for the control of IGBT Chopper/inverter or power MOSFETs in power converter circuits. It generates six 0-5 V pulse signals brought out to a 9-pin socket on the front panel. These control signals can be routed to the IGBT Chopper/Inverter, Models 8837, through the use of an included mating 9-pin cable. Various control modes are selectable on the front panel depending on the type of power converter circuit to be controlled (PWM chopper, three-phase inverter with 120° modulation, etc.) Each mode’s parameters are set by low-level dc signals applied at the control inputs. Two variable dc sources on the front panel can be used to produce these control signals.


Chopper/Inverter Control Unit
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).