Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Function Generator

9033

Description

The Function Generator is a low-frequency function generator plug-in control module. It provides three output waveforms (sine wave, square wave, and saw-tooth), whose frequency can be varied in four ranges (from 0.1 Hz to 1 kHz). It can be used as a convenient modulation source to control the output pulse signals of the Chopper / Inverter Control Unit, Model 9029, or the firing angle of the Thyristor Firing Unit, Model 9030. A 0-5 V SYNC pulse signal for external triggering purposes is easily accessed through a BNC connector on the front panel.


Function Generator
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).