Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

PID Controller

9034

Description

The P.I.D. Controller is designed to be used as a core unit in the implementation of control systems containing analog feedback loops. It contains a P.I.D. (Proportional, integral, Derivative) amplifiers section which is used to condition the analog control signal with proportional, integral and derivative effect. The gain of each of these amplifiers can be varied independently to control these effects.

The other sections include circuit elements to achieve feedback signal amplification, signal rectification, low-pass filtering, error detection and output signal summation and limiting. The limiting section includes an “Anti-Reset” circuit which prevents the integrating amplifier in the P.I.D. Amplifier’s section from saturating. All these elements can easily be interconnected through the use of miniature 2 mm banana plug connection leads.


PID Controller
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).