Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Overload Relay

9109-2

Description

The Overload Relay is a three element bimetallic device that actuates a built-in SPDT switch when any one of the elements is overheated. The relay can be easily adjusted to trip within a range of 1.2 A to 2.1 A by turning the calibrated dial on top of the unit.

The bimetallic elements have a built-in time delay function preventing nuisance tripping during motor starting. A cooling off period is required after tripping, before the relay resets itself. The SPDT contacts are rated for 10 A continuous duty.


Overload Relay
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).