Workstation Accessories (SI units)
46863Gallery
Description
The Mechanical drives training system is a turnkey solution. Instructors will find most fasteners, tools, and measuring apparatus required for the suggested experiments in the Workstation Accessories package.
Various lengths of cap screws with a single hexagonal socket drive size are supplied so that only one tool is required to fix components to the T-slotted extrusions, saving assembly time. A compartmented box is included to store, organize and quickly identify fasteners.
One Workstation accessories package is required with each Workstation.
List of equipment
Qty | Description | |
---|---|---|
34 | FLAT WASHER BOLT SIZE 5/16" | 25180 |
1 | DIAL INDICATOR SUPPORT | 36469 |
2 | RISER METRIC | 36627 |
2 | Danger Tag | 36666 |
1 | ALUMINIUM SLOTTED SHIM 2000 2000 005 (BLUE) | 36668 |
1 | ALUMINIUM SLOTTED SHIM 2000 2000 010 (BROWN) | 36669 |
1 | ALUMINIUM SLOTTED SHIM 2000 2000 020 (YELLOW) | 36670 |
1 | Straightedge | 36696 |
1 | MEASURING TAPE 10FT | 36709 |
5 | Soap Stone Marker | 36712 |
1 | Soap Stone Holder | 36713 |
1 | DIAL INDICATOR KIT METRIC | 54103 |
1 | FEELER GAUGE METRIC | 54104 |
1 | ALUMINIUM SLOTTED SHIM 2000 2000 002 (RED) | 54105 |
1 | ALUMINIUM SLOTTED SHIM 2000 2000 060 (GRAY) | 54106 |
1 | STRAIGHTEDGE 610MM | 54107 |
1 | KEY HEX 6MM T-HANDLE | 54108 |
1 | KEY HEX 3MM T-HANDLE | 54109 |
10 | ROUND END MACHINE KEY 5 x 5 x 20MM | 54112 |
10 | SOCKET SCREW M 8.0-020 | 54273 |
10 | SOCKET SCREW M 8.0-016 | 54287 |
22 | SOCKET SCREW M 8.0-025 | 54288 |
6 | SOCKET SCREW M 8.0-075 | 54289 |
34 | SELF ALIGN ROLL-IN T-NUT W/BALL SPRING | 54292 |
1 | PRONY BRAKE 46860 | 54321 |
1 | HARDWARE BIN 46863 | 54433 |
1 | ADJUSTABLE WRENCH 8 INCH | 73065 |
1 | LONG NOSE PLIERS | 73085 |
1 | Safety Lockout | 76572 |
2 | Padlock | 76573 |
1 | DIGITAL CALIPER 6" (PHASE II) | 85014 |
1 | DIGITAL TACHOMETER EXTECH | 89984 |
2 | SAND PAPER 400 | 23356 |
1 | KEY HEX KIT METRIC | 52679 |