Systainer® with T-LOC system Size V
80222-9Gallery
Description
Stackable and interlocking case system, made of light gray plastic with light blue T-LOC rotary locks, one-hand operation, for opening and interlocking the Systainers®. With four slots for credit-card-sized labels or markings.
- Size I: external 105 x 396 x 296, internal 75 x 383 x 267
- Size II: external 157.5 x 396 x 296, internal 127.5 x 383 x 267
- Size III: external 210 x 396 x 296, internal 180 x 382 x 266
- Size IV: external 315 x 396 x 296, internal 285 x 382 x 266
- Size V: external 420 x 396 x 296, internal 384 x 381 x 265
(Dimensions in mm H x W x D)
Stackable and interlocking case system, made of light gray plastic with light blue T-LOC rotary locks, one-hand operation, for opening and interlocking the Systainers®. With four slots for credit-card-sized labels or markings.