Tabletop Workstation
8134-2Gallery
Description
The Workstation is a fully assembled workstation that serves the same purpose as the Mobile Workstation but has no storage cabinet or pull-out work surface. This workstation is intended for use on a bench (not supplied) and is fitted with rubber feet to protect the bench top. Alternatively, this workstation can be mounted on either a Mobile Storage Cabinet, to make a Mobile Workstation, or on a Mobile Base, to make a mobile workstation without storage cabinet. In that case, it is possible to mount and lock a second Workstation, on top of the first Workstation to double the space available for EMS modules.
The Workstation consists of three rows of compartments designed to house EMS modules. Two of these rows have full-height compartments while the other row has half-height compartments. Each row of full-height compartments can accommodate up to three full-size EMS modules or six half-size EMS modules whereas the row of half-height compartments can accommodate up to three half-size EMS modules.
Optional Equipment
Qty | Description | |
---|---|---|
1 | Industrial Controls Single-Rail Workstation | 3105-A |
1 | Industrial Controls Double-Rail Workstation | 3105-B |
1 | Mounting Frame (DIN A4) for EMS Workstations | 8136-P |
1 | All-in-One Touch Screen Computer (including Monitor Stand with Articulating Arm) | 8990-A |
1 | Dust Cover for Workstations | 8991 |
1 | Mounting Stand with Articulating Arm | 36653-A |
1 | Mobile Base | 88863 |
1 | Mobile Storage Cabinet | 89117-1 |