Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Workstation

8134-2

Description

The Workstation is a fully assembled workstation that serves the same purpose as the Mobile Workstation, Model 8110-2, but has no storage cabinet or pull-out work surface. This workstation is intended for use on a bench (not supplied) and is fitted with rubber feet to protect the bench top. Alternatively, this workstation can be mounted on either a Mobile Storage Cabinet, Model 89117-1, to make a Mobile Workstation, Model 8110-2, or on a Mobile Base, Model 88863, to make a mobile workstation without storage cabinet. In that case, it is possible to mount and lock a second Workstation, Model 8134-2, on top of the first Workstation to double the space available for EMS modules.

The Workstation consists of three rows of compartments designed to house EMS modules. Two of these rows have full-height compartments while the other row has half-height compartments. Each row of full-height compartments can accommodate up to three full-size EMS modules or six half-size EMS modules whereas the row of half-height compartments can accommodate up to three half-size EMS modules.

Optional Equipment

Qty DescriptionModel Number
1 Industrial Controls Single-Rail Workstation 3105-A
1 Industrial Controls Double-Rail Workstation 3105-B
1 Mounting Frame (DIN A4) for EMS Workstations 8136-P
1 All-in-One Touch Screen Computer (including Monitor Stand with Articulating Arm) 8990-A
1 Dust Cover for Workstations 8991
1 Mounting Stand with Articulating Arm 36653-A
1 Mobile Base 88863
1 Mobile Storage Cabinet 89117-1

Workstation
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).