Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Four-Pole Squirrel-Cage Induction Motor

8221

Description

The Four-Pole Squirrel-Cage Induction Motor is a 0.2 kW squirrel-cage induction machine mounted in a full-size EMS module. The machine stator windings are independently connected (six jacks), allowing connection in either wye or delta configuration. Connections to the machine are made through color-coded safety banana jacks located on the front panel on the module.

The front panel of the Four-Pole Squirrel-Cage Induction Motor module can be opened to install a Timing Belt, Model 8942, on the pulley of the machine shaft. This permits mechanical coupling of this machine to the Four-Quadrant Dynamometer/Power Supply, Model 8960. When driven by a prime mover, the Four-Pole Squirrel-Cage Induction Motor operates as a three-phase asynchronous generator.


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).