Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Distribution Transformer Trainer

8361

Description

The Distribution Transformer Trainer is a portable, hands-on trainer designed to allow students to develop the skills required to connect single- and three-phase transformers similar to those found in North American ac power networks.

The trainer contains two sets of three single-phase transformers to demonstrate three-phase transformer bank configurations such as wye-wye, delta-delta, closed delta-wye, closed wye-delta, open-wye, open-delta, etc. Each individual transformer winding is protected by a thermal-magnetic circuit breaker and designed to accept multiple faults.

The trainer is faultable in order to develop sound techniques for troubleshooting single-phase and three-phase transformer banks. Eight trainer faults are available.

The trainer is complete with a student laboratory manual written in a skill-building, performance-based format, allowing easy set-up of all laboratory exercises.

Features & Benefits

  • The trainer allows students to perform the following tasks:
    • Identify different types of transformers
    • Identify faulted transformers
    • Test for proper no-load voltage
    • Show how a three-phase transformer produces correct and incorrect motor rotation
    • Show how the ratio of the transformer windings affects the secondary output voltage
    • Show how to simulate parallel single-phase and three-phase transformers
    • Simulate a burned-out transformer in a three-phase bank, as well as the connection of the remaining transformers in open-wye and open-delta configurations to produce the correct voltage

Topic Coverage

  • Distribution Transformer Trainer
  • Transformer Polarity and Terminal Markings
  • Single-Phase Transformers Supplying Single-Phase Loads
  • Single-Phase Paralleling
  • Three-Phase Banking of Single-Phase Transformers

List of equipment

Qty Description

Additional equipment required to perform the exercises

Qty Description
1 Digital Multimeter 8946-2
1 Connection Lead Set 8951-5

Courseware

Qty Description
1 Distribution Transformer Trainer (Manuals on CD-ROM) 30152-A

Optional Equipment

Qty Description
1 Three-Phase Power Receptable - NEMA L22-20 24183
1 Three-Phase Power Receptable - NEMA L21-20R 24582
1 Three-Phase Power Receptacle - 5-Pin Round 35153

Distribution Transformer Trainer
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).