Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Power Line Series Compensation Demonstrator

8362

Description

The Power Line Series Compensation Demonstrator is specifically designed for hands-on training in the principles of series compensation for electric power transmission lines. All equipment is provided in a single, integrated mobile console.

The unit is powered from a standard single-phase ac wall outlet. It simulates two high-voltage (735 kV) three-phase transmission lines: one uncompensated, the other compensated to 17%, 25%, or 34%. Line voltage, current, active power, and reactive power are measured at the inputs and outputs of the lines. The module is also available at 220 V 50 Hz but demonstrates the functionality of North American power line at 60 Hz.

The Power Line Series Compensation Demonstrator includes all the test equipment necessary to perform the lab exercises. Input and output metering, dual transmission lines and various loads are all available from the front panel of this self-contained unit. Mounted on casters, the trainer can be easily moved.

Topic Coverage

  • Power Transfer Capability of a Transmission Line
  • Effects of Series Compensation on Power Transfer Capability and System Stability
  • Effect of Series Compensation on Regulation of the Receiver Voltage
  • Reduction of Transmission Losses on Parallel Lines Using Series Compensation

List of equipment

Qty Description

Courseware

Qty Description
1 Power Line Series Compensation Demonstrator (Manuals on CD-ROM) 31993-A

Downloads


Power Line Series Compensation Demonstrator
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).