Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Lead-Acid Battery Pack

8802-1

Description

The Lead-Acid Battery Pack is a half-size EMS module housing four 12 V lead-acid batteries connected in series. The Lead-Acid Battery Pack thus provides a fixed dc voltage of 48 V, available at two color-coded safety banana jacks on the module front panel. Three battery voltage test points allow measurement of the voltage provided by each of the four 12 V batteries. A parallel charging input terminal permits the charging of several Lead Acid Battery Packs connected in parallel at the same time. The Lead-Acid Battery Pack is protected against overcurrent and short-circuits. The Lead-Acid Battery Pack can be used as a 48 V dc power source, and in energy production and storage applications implemented with the Electricity and New Energy Training Equipment.

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).