Three-Phase Power Supply
8823Gallery
Power Supply
Description
The Power Supply consists of a fixed-voltage three-phase ac power source and a fixed-voltage dc power source enclosed in a half-size EMS module. It can be used to power most of the EMS modules of the Electricity and New Energy Training Equipment. Color-coded safety banana jacks provide access to both power sources. Independent circuit breakers, with a reset button on the front panel of the module, protect the inputs and outputs from overcurrent conditions. Indicator lamps allow monitoring the presence of input voltage on each phase.
List of equipment
Qty | Description | |
---|---|---|
1 | Three-Phase Power Supply | 8823 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |