3AC Power Supply and Safety Unit
8825-PGallery
Description
The 3 AC Power Supply and Safety Unit ensures an electrically safe workplace. It provides protection against overload and short-circuit, prevents automatic activation after voltage recovery and offers emergency cutoff on each phase. It is a fixed-voltage three-phase AC power source with an integrated circuit breaker providing protection against overload and short-circuit and switches off when a voltage failure occurs. The integrated, lockable emergency stop switches off the output voltage on all phases when actuated. Additional IEC C13 connectors allow safe connection of various system devices on standard single-phase voltage.
Features:
- LED installed on each phase shows the presence of voltage on the output side
- Protections against overloads, short-circuits and undervoltage
- Lockable emergency stop switches off all the outputs
- IEC C13 connectors allow safe connection for additional system devices
- Protective conductor connection, 4 mm minimum diameter and deliberately unmistakable with 4 mm safety plug connections to prevent mix-up

