Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

AC 24V Power Supply

8826-P

Description

The AC 24 V power supply is an A4 module that provides auxiliary power for various system components.

Features

- Auxiliary power supply, 24 V AC, max. 2.5 A

- Thermal overload protection included in main switch

- Case for use in the A4 frame or as standing tabletop device on the attached rubber feet

- Protective conductor connection, 4 mm² minimum diameter and deliberately unmistakable with 4 mm safety plug connections to prevent mix-up

- All connections with safety plug connections, 4 mm size for power connections, 2 mm size for safety voltage signals

Downloads


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).