Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Power Diodes

8842-1

Description

The Power Diodes consists of six power diodes mounted in a half-size EMS enclosure. Each individual diode is protected against overcurrent and short-circuits by a thermal-magnetic circuit breaker. All the anodes and cathodes of the diode are terminated on the front panel by color-coded, 4 mm safety banana jacks. The diodes are interconnected in three groups of two, i.e., one group for each phase of the power supply. To reduce the number of external connections on the front panel, the upper cathodes can be connected together as well as the lower anodes, through the use of a toggle switch.


Power Diodes
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).