Connection Lead Set
8951-LDescription
This Connection Lead Set consists of extra-flexible leads terminated with stacking 4 mm safety banana plugs. In addition, the set includes stacking 2 mm banana plug leads of the same length and color.
4mm: 20 x 30 cm yellow, 10 x 60 cm red, 4 x 90 cm blue. 2mm: 4 x 60 cm red.
List of equipment
Qty | Description | |
---|---|---|
4 | Lead 2 mm, 60 cm, red | 24989 |
20 | 4 mm Safety laboratory cable, 30 cm, yellow | 30011 |
12 | 4 mm Safety laboratory cable, 60 cm, red | 30012 |
4 | 4 mm Safety laboratory cable, 90 cm, blue | 30013 |