Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Turbine Emulator Function Set

8968-3

Description

The Turbine Emulator Function Set is a package of control functions that can be activated in the Four-Quadrant Dynamometer/Power Supply, Model 8960-3, enabling the module to emulate the operation of various types of turbines.

The control functions in the set are only available in computer-based mode. This means that the function performed by the Four-Quadrant Dynamometer/Power Supply is selected, set, and monitored using the LVDAC-EMS software. The following control functions are available in the set:

Dynamometer operating mode

• Small Wind-Turbine Emulator: this function makes the permanent-magnet dc motor of the Four-Quadrant Dynamometer/Power Supply faithfully reproduce the effect of wind on the bladed rotor of a small-scale wind turbine. The torque-speed characteristic at the shaft of the machine coupled to the Four-Quadrant Dynamometer/Power Supply is the same as the one that is obtained when wind blows at a certain speed on the rotor of the actual wind turbine. The user has control over the wind speed and air density.

• Hydraulic Turbine Emulator: this function uses the permanent-magnet dc motor of the Four-Quadrant Dynamometer/Power Supply to recreate the behavior of an hydraulic turbine with a synchronous generator. The torque-speed characteristics at the shaft of the machine coupled to the Four-Quadrant Dynamometer/Power Supply is the same as that of a Francis-type hydraulic turbine. The user has control over the vane angle (manually or through the module analog input), the vane variation speed, and the inertia.


Turbine Emulator
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).