Software Development Kit (SDK)
8968-7Gallery
Description
The Software Development Kit (SDK) offers the possibility to control the Four-Quadrant Dynamometer/Power Supply, with third-party rapid prototyping software like Mathworks® MATLAB, National Instruments® LabVIEW, Microsoft Visual Studio or other programming tools that support Microsoft® .NET Framework 4.0. The functions available in the Software Development Kit allow control of the Four-Quadrant Dynamometer/Power Supply in both Dynamometer and Power Supply operating modes.
The SDK includes the following:
- DLL files for communication with the Four-Quadrant Dynamometer/Power Supply
- Documentation related to the functions
- MATLAB (2010 or later), LabVIEW (2009 or later) and Visual Studio C# (2012 or later) example programs
- Binaries from the C# example. This application can be used to verify that your PC configuration is compatible with the SDK.
Available functions in the Dynamometer operating mode:
- Two-Quadrant, Constant Torque Brake
- CW and CCW, Prime Mover/Brake
- CW and CCW, Constant-Speed Prime Mover/Brake
- Positive and Negative, Constant-Torque Prime Mover/Brake
- Four-Quadrant, Constant-Speed Prime Mover/Brake
Available functions in the Power Supply operating mode:
- Voltage Control
- Current Control
- AC Power Source
Important Notice: One SDK must be ordered for each Four-Quadrant Dynamometer/Power Supply to unlock the SDK features.
