Mobile Frameline, complete model without energy duct
6301-3Gallery
Description
Mobile Frameline basic frame and setup with two DIN A4 lines and one ER line for individual lab and workshop design. Highly flexible and universal for basic and further technical training. Can be positioned back-to-back, space-saving storage of 3 frames compactly in a row at a depth of one meter also possible.
Features:
- Basic frame made of powder-coated steel pipe, light gray color RAL 7035
- Height adjustment via grid: 1340 – 1670 mm
- Four foot stabilizers with guide rollers and clamping brakes (roller diameter 75 mm)
- Tilt-proof
- Vertical aluminum profiles with profile slots
- Dimensions (W x D x H): 1505 x 700 x 1340 - 1670 mm