Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Frameline mobile table

6301-4

Description

Technical data:

- Dimensions (W x D x H): 1500 x 700 x 780 mm, with 2 fixed castors and 2 TPE sliders

- Table with four legs in accordance with DIN EN 1729, stable, welded design with light gray frame and legs made from precision profile steel tubing

- Tabletop made from 25 mm, three-ply, quality chipboard E1 in accordance with DIN 68765, melamine resin coating in light gray, and additional overlay edges, with 3 mm ABS edge band, homogeneously sealed

- Table legs inwardly offset to be adapted to the Mobile Frameline


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).