Data Acquisition and Control Interface
9063Gallery
Description
The Data Acquisition and Control Interface (DACI) is a versatile USB peripheral enclosed in a half-size EMS module. The DACI is intended to be used with the LVDAC-EMS software. Together, the DACI and LVDAC-EMS provide a complete set of modern computer-based instruments to measure, observe, analyze, and control electrical and mechanical parameters. The provided instruments include voltmeters, ammeters, power meters, frequency meters, efficiency meters, impedance meters, power factor meters, energy meters, torque and speed meters, an oscilloscope, a phasor analyzer, a harmonic analyzer, and a spectrum analyzer. The DACI and LVDAC-EMS also allow manual and timed data recording. The recorded data can be saved to files in any specified location, graphically represented with the provided graph plotting tool, and exported into a spreadsheet application.
The DACI and LVDAC-EMS can also be used with the Four-Quadrant Dynamometer/Power Supply, Model 8960, to implement a variety of control functions for advanced training in various fields of electricity and new energy, including electric power technology, ac/dc rotating machines, renewable energy, transmission lines, and power electronics.
The DACI performs data acquisition to feed raw signal data to the LVDAC-EMS computer based instruments, and it performs various types of control functions, mainly to control the electronic switches of the IGBT Chopper/Inverter module, Model 8837, or those of the Power Thyristors module, Model 8841.
To activate data acquisition for a specific computer-based instrumentation function, a license for this function must be ordered for each DACI on which the function is to be used. Similarly, to activate a specific control function, a license for this function must be ordered for each DACI on which the function is to be used.
The firmware (program used to run the microcontroller) of the DACI can be upgraded anytime by using the device firmware upgrade (DFU) included with the latest version of LVDAC-EMS available on the Festo Didactic website.
Features & Benefits
- Increases students’ understanding of electric power systems and power electronics circuits
- Many flexible measuring instruments and control functions are available.
- Pre-built SCADA interfaces ease the view and understanding of the process taking place.
- LVDAC-EMS features a user-friendly Data Acquisition and Control interface
- Curriculum includes student manuals and instructor guide with all the necessary theory taught prior to the hands-on experiments
- Ensures users' safety
- Safety jacks are used for connection to electric power circuits.
- Inputs and outputs are protected against improper connections and overvoltage/overcurrent conditions.
- Affordable compared to conventional equipment
- Virtual tools lower the cost of acquisition and replacement of accessories
- Free software and updates
- Flexible, user-friendly, computer-based, measurement and instrumentation tools and control functions
- Software development kit (SDK) for customization of LVDAC-EMS
List of equipment
| Description | System Number |
|---|---|
| Data Acquisition and Control Interface | 9063 |
| Data Acquisition and Control Interface (with All Function Sets) | 9063-A |
| Data Acquisition and Control Interface | 9063-B |
| Data Acquisition and Control Interface | 9063-C |
| Data Acquisition and Control Interface | 9063-D |
| Data Acquisition and Control Interface | 9063-E |
| Data Acquisition and Control Interface | 9063-F |
| Data Acquisition and Control Interface | 9063-G |
| Data Acquisition and Control Interface | 9063-H |
| Data Acquisition and Control Interface | 9063-J |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | System Number |
|---|---|---|
| 1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Downloads
Product Fixes
Display problems with LVDAC-EMS









