Industrial Controls Training Systems Level 1: Basic Controls
8036-1Gallery
Description
The Industrial Controls Training Systems are designed to teach the theory and techniques of electric motor controllers. They allow students to select and mount control devices to form typical control circuits, and to troubleshoot them once a fault is inserted. The systems offer unique controls training possibilities, are modular, and include insertable faults.
The Basic Controls Training System provides students with a complete basic training in motor controls.
Topic Coverage
- Basic Principles of Electric Motor Control
- Circuit Layout and Specifications
- Basic Control Circuits
- Jogging Control Circuits
- Reduced AC Voltage Starters
- Time Relay Circuits
- Troubleshooting
List of equipment
| Qty | Description | Model Number | 
|---|---|---|
| 1 | Industrial Controls Mobile Workstation | 3103-4 | 
| 2 | Push Buttons | 3110-2 | 
| 1 | Selector Switches | 3111-2 | 
| 1 | Emergency Button | 3114 | 
| 2 | Pilot Lights | 3115-2 | 
| 1 | Dual Contactors | 3119 | 
| 1 | Lockout Module | 3125-1 | 
| 1 | Three-Phase Manual Starter | 3126 | 
| 1 | Contactor | 3127-2 | 
| 1 | Control Relay | 3130-2 | 
| 1 | Overload Relay | 3131-3 | 
| 1 | Time-Delay Relay | 3132-4 | 
| 1 | Three-Pole Fuse Holder | 3137 | 
| 1 | Control Transformer | 3138-3 | 
| 1 | Cam Switch | 3140-3 | 
| 1 | Inertia Wheel | 3147-1 | 
| 1 | Starting Resistors | 3150-1 | 
| 1 | Brake Motor | 3176-A | 
| 1 | Soft Starter | 3186 | 
| 1 | AC Power Supply (double-sided) | 3196-4 | 
| 1 | Connection Lead and Accessory Set | 8951-8 | 
| 1 | Fuses | 37889 | 
| 1 | Magnetic Labels | 38503 | 
| 1 | Troubleshooting (Workbook) | 85082 | 
| 1 | Troubleshooting (Workbook (Instructor)) | 85082-1 | 
| 1 | Industrial Controls Training Systems (User Guide) | 27073-E | 
| 1 | Basic Controls (Workbook) | 49409 | 
| 1 | Basic Controls (Workbook (Instructor)) | 49409-1 | 
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number | 
|---|---|---|
| 1 | Digital Tachometer | 8920-4 | 
| 1 | Digital Multimeter | 8946-2 | 
Software
| Qty | Description | Model Number | 
|---|---|---|
| 1 | Industrial Controls Training System Simulation Software | 3161-M | 
 
		
