Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Three-Phase Rheostat, 2kW

8522

Description

The Three-Phase Rheostat module consists of three rheostats mounted on a common shaft directly controlled by a single knob on the module faceplate. The rheostats are electrically interconnected in a four-wire wye configuration and each leg is protected from over-current conditions by a thermal-magnetic circuit breaker.

This module is mainly used for speed control of a Three-Phase Wound-Rotor Induction Motor, Model 8505. A limit switch is actuated when the knob of the rheostat is turned fully clockwise, corresponding to maximum resistance. This switch can then be used as an interlock with the Three-Phase Full-Voltage Starter, Model 8521, to make sure that the motor starts with a rotor resistance which provides maximum starting torque.

This module can also be used for other applications where a variable power resistor is needed.


Three-Phase Rheostat (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).