Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Three-Phase Power-Factor Meter, 2kW

8523-2

Description

The Three-Phase Power-Factor Meter consists of one meter providing a direct measurement of lagging or leading power factor in three-phase balanced circuits. Its electronic design uses voltage and current sensors to sample line voltage and current. Voltage and current circuits are internally connected so that students only have to connect the line and load terminals of the module. Connections are made through 4-mm color-coded jacks. A 24 V ac power source (available from the Power Supply, Model 8525-2) is required to operate the unit.


Three-Phase Power-Factor Meter (2 kW)
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).