Temperature Process Add-On (Allen-Bradley) – HART
3531-CDescription
The Temperature Process Add-On – HART is an add-on to the Pressure/Flow/Level Process Training System – HART, Model 3531-A. The add-on comprises all the equipment required to complete the measurement, control, and troubleshooting exercises for temperature processes, including a HART temperature transmitter and three Allen-Bradley Variable Frequency Drives. A variety of optional heat exchangers are available for advanced training in temperature process control.
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Pumps Add-On (Temperature) | 46904-A |
| 1 | 2nd Pump Add-On | 46904-B |
| 1 | Brazed Plate Heat Exchanger | 46905 |
| 1 | Heating/Cooling Unit | 46908 |
| 1 | J-Type Thermocouple | 46916 |
| 1 | Platinum RTD 100 | 46917 |
| 1 | Temperature Transmitter (HART) | 46940 |
| 1 | Three-Way Pneumatic Control Valve | 46955-B |
| 3 | AC Variable Frequency Drive (Ethernet) | 46975-2 |
| 1 | Drip Tray (Back) | 46992-C |
| 1 | Piping and Accessories (Temperature) - Add-on | 46993-J |
| 1 | Electrical Distribution Box | 46997 |
| 1 | Measurement (Workbook) | 86009 |
| 1 | Measurement (Workbook (Instructor)) | 86009-1 |
| 1 | Process Control (Workbook) | 86010 |
| 1 | Process Control (Workbook (Instructor)) | 86010-1 |
| 1 | Control Valves (User Guide) | 86001-E |
| 1 | Familiarization with the Training System (User Guide) | 80897-5 |