Pneumatic Control Valve (with Digital Positioner, HART) - DVC 2000
46950Gallery
Description
The Pneumatic Control Valve with Digital Positioner is an industrial bronze control globe valve designed for pressure, flow, level, and temperature control applications. This reliable valve features a durable construction, tight shutoff, and good control characteristics. The valve is of the equal percentage type and is normally open.
This model includes a digital valve controller which transforms a 4-20 mA input signal into a pneumatic output signal sent to the actuator of the control valve. The controller has a high-performance positioner (DVC 2000). This valve model supports the HART communication protocol.
Available Pneumatic Control Valves:
• 46950-0 Pneumatic Control Valve (with Digital Positioner, HART) - DVC 2000
• 46950-D Pneumatic Control Valve (with Digital Positioner, FOUNDATION Fieldbus) - DVC 6000
• 46950-E Pneumatic Control Valve (with Digital Positioner, HART) - DVC 6000