Pneumatic Control Valve (with Digital Positioner, HART) - DVC 6200
46950-EGallery
Description
The Pneumatic Control Valve with Digital Positioner is an industrial bronze control globe valve designed for pressure, flow, level, and temperature control applications. This reliable valve features a durable construction, tight shutoff, and good control characteristics. The valve is of the equal percentage type and is normally open.
This model includes a digital valve controller which transforms a 4-20 mA input signal into a pneumatic output signal sent to the actuator of the control valve. The controller has a high-performance positioner (DVC 6000). This valve model supports the HART communication protocol.
Available Pneumatic Control Valves:
• 46950-0 Pneumatic Control Valve (with Digital Positioner, HART) - DVC 2000
• 46950-D Pneumatic Control Valve (with Digital Positioner, FOUNDATION Fieldbus) - DVC 6200
• 46950-E Pneumatic Control Valve (with Digital Positioner, HART) - DVC 6200