Studio 5000 Logix Designer Lite Edition
5935Gallery
Description
IMPORTANT NOTE: This software can only be purchased in conjunction with a compatible learning system from Festo Didactic for training purposes; it is not sold separately. Studio 5000 Logix Designer is a Windows-based application, produced by Rockwell Software™, used to build programs for CompactLogix PLCs.
Studio 5000 Logix Designer provides a powerful integrated interface allowing users to easily build programs using four programming languages: relay ladder, structured text, sequential function chart, and function block diagram. The software allows students to concentrate on the logic aspects of PLC programming instead of spending time on complex syntax. It also features drag-and-drop editing, search-and-replace functions, and tools for verifying programs before running them on a PLC. Studio 5000 Logix Designer can be used to program a PLC via the built-in RS-232 port or via an Ethernet link. The software comes with RSLinx lite which provides the functionality required to support RSLogix and RSNetWorx.
The following versions are available:
• 5935-0: Studio 5000 Logix Designer Lite Edition (Educationnal)
• 5935-A: Studio 5000 Logix Designer Lite Edition (Commercial)
• 5935-1: Studio 5000 Logix Designer Full Edition (Educationnal)
• 5935-B: Studio 5000 Logix Designer Full Edition (Commercial)