Connection Lead Sets
8951Gallery
Description
A number of connection lead sets are available to perform the exercises in the Festo Didactic courseware. Each set is specifically designed to meet the connection requirements of the training system in which it is included. The present datasheet lists and describes the different available connection lead sets.
List of equipment
| Description | System Number | 
|---|---|
| Safety Laboratory Cables for Basic Motor Controls | 8150799 | 
| Safety jumper plugs, 28 pieces, grey-black | 5718 | 
| 2 mm Safety laboratory cables, 60 pieces, red, blue and black | 5742 | 
| Mobile measuring lead holder | 80434-3 | 
| Protective conductor connecting cables with special socket, 14 pieces | 80675 | 
| 4 mm Safety laboratory cables, 98 pieces, red and blue | 80926-6 | 
| 4 mm Safety laboratory cables, 47 pieces, black | 80926-6 | 
| 4 mm Safety laboratory cables, 106 pieces, red, blue, and black | 80926-6 | 
| 4 mm Safety laboratory cables, 58 pcs, brown, black, gray, and blue, with gray plugs | 80926-6 | 
| 4 mm Safety laboratory cables and safety jumper plugs, 14 pieces, green-yellow | 80926-7 | 
| Safety jumper plugs, 36 pieces, red, blue, gray, gray-blue | 80926-7 | 
| Connection Lead Set | 8951 | 
| Connection Lead Set | 8951-1 | 
| Connection Lead Set | 8951-4 | 
| Connection Lead Set | 8951-5 | 
| Connection Lead and Accessory Set | 8951-8 | 
| Connection Lead Set | 8951-A | 
| Connection Lead Set | 8951-D | 
| Connection Lead Set | 8951-E | 
| Connection Lead and Accessory Set | 8951-H | 
| Connection Lead Set | 8951-I | 
| Connection Lead Set | 8951-L | 
| Connection Lead Set | 8951-M | 
| Connection Lead Set | 8951-N | 
| Connection Lead Set | 8951-N | 
| Connection Lead Set | 8951-P | 
| Connection Lead Set | 8951-Q | 
| Connection Lead Set and Grounding Kit | 8951-R | 
| Connection Lead Set | 8951-S | 
| 8951-T | 
 
		
