Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Laboratory Instruments

438

Description

The Laboratory Instruments module provides a compact combination of equipment which is invaluable for troubleshooting, experimentation, education and training. Utilizing semiconductor circuitry, it is highly reliable and accurate. The module’s design protects the instruments from inadvertent short circuits and overloads, a feature which is essential in school laboratory situations.

The Laboratory Instruments module consists of the following devices:

• DC meter

• Electronic volt-ohm-millimeter (VOM)

• Sine/square wave generator

• AC/DC power supply



These instruments are housed in an enclosure that complements the Electricity and Electronics Training Systems, Series 556. The module may be permanently attached to a bench. An optional Locking Cover, Model 1204, is available for added security. A lead set and an instruction manual are provided with the module.

Features & Benefits

  • Practical and versatile
    • Two meters for concurrent voltage and current measurements
    • Several voltage and current ranges can be measured
    • All test jacks are color-coded for easy identification
    • Convenient carrying handles make permanent attachment possible and protect the instrumentation on the front panel
  • Safe and durable
    • All components, switches and terminals are mounted to resist tampering
    • Protection mechanisms, such as internal semiconductor devices, are included against overvoltage and improper current connections

Optional Equipment

Qty DescriptionModel Number
1 Locking Cover, 305 x 330 mm (12 x 13 in) 1204

Laboratory Instruments
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).