Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

PIN Diode/RF Oscillator Controller

9588-1

Description

The PIN Diode/RF Oscillator Controller is a controller that provides control and modulation signals for the Voltage Controlled RF Oscillator, Model 9511-1, or the PIN Diode, Model 9538.

When the controller is used with the Voltage Controlled RF Oscillator, a frequency control knob allows variation of the RF Oscillator frequency from 9.6 to 10.6 GHz (typical variation range). An internal 1 kHz square-wave signal permits amplitude modulation of the PIN Diode bias voltage. A frequency modulation input can be used for receiving an external modulating signal (e.g. speech or music information).

When the controller is used with the PIN Diode, a bias control knob allows adjustment of the PIN Diode bias. A modulation input can be used for receiving an external amplitude modulating signal (audio, video, etc.) having a maximum bandwidth of 6 MHz and a maximum amplitude of 1 V peak-to-peak (e.g. an NTSC signal). Current and voltage terminals allow measurement of the PIN Diode bias current and bias voltage.

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).