Radar Phase-Coded Pulse Compression Training System (add-on to the Radar Processor/Display)
8097-CGallery
Phase-Coded Pulse Compression Radar Training System
Barker 13 encoded pulse and compressed pulse (normalized).
Barker 5 encoded pulse and non-normalized compressor output.
Barker 5X7 encoded pulse and compressor's first stage output.
Barker 5X7 encoded pulse and compressor's second stage output.
Barker 4 encoded pulse and compressor with optimum mismatched filter output.
Description
Radar Pulse Compression is a signal processing technique used to increase the range resolution and signal-to-noise ratio of any pulse radar. The design of a radar is usually a question of compromise. In many cases, a trade-off must be made between desirable characteristics. For only a modest increase in cost and complexity, pulse compression improves the range resolution without sacrificing the signal-to-noise ratio. This is why all modern radars use pulse compression.
The Phase-Coded Pulse Compression System is an add-on to the Basic Radar and Radar Processor/Display Training Systems.
* WARNING: This equipment is subject to export control. Please contact your sales representative to know if this product can be imported in your region.
Features & Benefits
- FPGA-based signal processing.
- Seamless integration with the Series Radar Training System.
- User-configurable Pulse Compression Processors for wide topic coverage.
- Multiple test-points for complete learning experience.
- Turnkey solution, including high quality student and instructor manuals.
Topic Coverage
- Familiarization with phase-coded pulse compression
- Barker codes and introduction to side-lobes
- Pulse compression ratio and signal-to-noise improvement
- Matched filters, correlators and pulse compression processing
- Near-perfect, pseudo-random, combined and polyphase codes
- Longer codes, Golay codes and optimum mismatched filters
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Pulse Compression Radar Antenna | 9604-B |
| 1 | Phase-Coded Pulse Compression Processor | 9615 |
| 1 | Accessories Pulse Compression | 9690-G |
| 1 | Phase-Coded Pulse Compression (Workbook) | 52919 |
| 1 | Phase-Coded Pulse Compression (Workbook (Instructor)) | 52919-1 |
| 1 | Radar Training System (User Guide) | 8112390 |





