Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Analog Communications Training Systems

8080

Description

The Analog Communications Training Systems form a comprehensive program that enables instructors to teach the principles of analog communications, both in theory and in practice, using a variety of training environments.

The Analog Communications Training Systems allow students to perform voltage and signal measurements, alignment calibration, and signal flow tracing. Students can build a communications system by connecting a generator to a receiver using a coaxial cable, which becomes the communication channel (or link). Coaxial cables eliminate radiation and noise interference. If a wireless system is desired, antennas can be used in place of the coaxial cable. Tests are performed on the complete system to ensure proper operation according to system standards and specifications. Noise can also be introduced to simulate atmospheric disturbances and to provide realistic signal-to-noise ratio evaluation.

Once a communication system is set up, students can study such general system functions as interaction between individual units caused by circuit loading, matching, and tuning. A Spectrum Analyzer, Model 9405, allows students to observe and analyze base-band signals, as well as radio and intermediate frequency (RF and IF) signals in the frequency domain. Power for each module is distributed through self-aligning connectors when the modules are stacked. The Power Supply/Dual Audio Amplifier, Model 9401, is the base module of the systems.

Features & Benefits

  • One of the most comprehensive of its kind in the marketplace
  • Uses the latest communications technologies to teach analog communications, both in theory and in practice, for colleges and universities
  • Provides hands-on exercises in the generation, transmission, and reception of analog communications signals
  • System design allows voltage and signal measurements, alignment, calibration, and signal tracing
  • Coaxial cables eliminate radiation and noise interference
  • Noise can be introduced to simulate atmospheric disturbances, and to provide realistic signal-to-noise evaluation
  • Switches to insert faults and teach troubleshooting
  • Symbols and diagrams specific to each module are clearly silk-screened on the faceplates
  • Comprehensive curriculum with hands-on exercises included
  • Estimated program duration: 140 hours (all 3 volumes)

Topic Coverage

  • Basic Concepts and Equipment
  • Spectral Analysis
  • Amplitude Modulation and Frequency Modulation (Generation and Reception of Signals)
  • Double- and Single-Sideband Modulation
  • Narrowband Angle Modulation
  • Troubleshooting AM and FM Communication Systems
  • Frequency Division Multiplexing

Optional Equipment

Qty DescriptionSystem Number
1 Dust Cover for Model 8080 9493
1 Analog Communications Training System (Manuals on CD-ROM) 26866-A

Downloads


Analog Communications Training Systems
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).