Pressure, Flow, Level, Second team add-on
3530-KDescription
The Pressure, Flow, Level Process, Second Team Add-On is an add-on to the Pressure, Flow, Level, and Temperature Training System, Model 3531-A. It allows up to two groups of students to work at the same time on pressure, flow, and level experiments, one group on each side of the Process Workstation. The add-on features two differential pressure transmitters supporting the HART® communication protocol.
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Emergency Switch Station | 5926-A |
| 1 | Digital Pressure Gauge (High Range) | 46761-B |
| 1 | Column (Large Diameter) | 46901 |
| 1 | Rotameter | 46910 |
| 1 | Venturi Tube | 46911 |
| 1 | Differential-Pressure Transmitter (HART, High Range) | 46920 |
| 1 | Differential-Pressure Transmitter (HART, Low Range) | 46921 |
| 1 | Pneumatic Control Valve | 46950-B |
| 1 | Solenoid Valve | 46951 |
| 1 | Color Paperless Recorder | 46972-A |
| 1 | Instrumentation Mounting Pipe | 46990 |
| 1 | Process Supports (Pressure/Flow/Level) - Add-on, 2nd team | 46991-G |
| 1 | Drip Tray (Back) | 46992-C |
| 1 | Piping and Accessories - 2nd team | 46993-A |
| 1 | Measurement (Workbook) | 86005 |
| 1 | Measurement (Workbook (Instructor)) | 86005-1 |
| 1 | Process Control (Workbook) | 86006 |
| 1 | Process Control (Workbook (Instructor)) | 86006-1 |
| 1 | Control Valves (User Guide) | 86001-E |
| 1 | Familiarization with the Training System (User Guide) | 80897-4 |