Motor Drives Training System (Stand-Alone, 120 V Version)
8036-CGallery
Description
The Motor Drives Training System is an alternative version of the Motor Drives Training System, Model 8036-A, that is designed to operate at a voltage and frequency of 120 V and 60 Hz. The system is designed to be used directly on a tabletop. Both the dc and the ac drives are connected directly to a wall outlet. This system is only available for 120 V – 60 Hz networks.
Topic Coverage:
- AC Drive
- DC Drive
Topic Coverage
- AC Drive
- DC Drive
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Industrial Controls Tabletop Workstation | 3105 |
2 | Switches | 3112 |
1 | Emergency Button | 3114 |
1 | Pilot Lights 24 V dc | 3115-B |
1 | Three-Phase Manual Starter | 3126 |
1 | Control Relay | 3130-2 |
1 | Control Transformer | 3138-3 |
1 | Cam Switch | 3140-3 |
1 | Inertia Wheel | 3147-1 |
1 | Starting Resistors | 3150-1 |
1 | Power Diodes | 3165-1 |
1 | Machine Mounting Plate | 3170-2 |
1 | Brake Motor | 3176-A |
1 | DC Motor | 3179-2 |
1 | AC Drive | 3183-C |
1 | DC Drive | 3184 |
1 | Connection Lead and Accessory Set | 8951-H |
1 | Magnetic Labels | 38503 |
2 | Power Cord | 85360 |
1 | Industrial Controls Training Systems (User Guide) | 27073-E |
1 | Motor Drives (Workbook) | 52731 |
1 | Motor Drives (Workbook (Instructor)) | 52731-1 |