2 kW EMS – Power Circuits
8013-2Gallery
2-kW EMS - Power Circuits
Description
The 2 kW Electromechanical System (EMS) – Power Circuits, is a partial training system that covers the principles of power circuits.
Topic Coverage
- Power Circuits
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Mobile Workstation | 8110-2 |
| 1 | Storage Shelves | 8150-1 |
| 1 | AC Voltmeter | 8426 |
| 3 | Resistive Load, 2 kW | 8509 |
| 3 | Inductive Load, 2 kW | 8510 |
| 3 | Capacitive Load, 2 kW | 8511 |
| 1 | DC Voltmeter/Ammeter | 8513 |
| 1 | AC Ammeter Module, 2 kW | 8514 |
| 1 | Wattmeter / Varmeter | 8515-2 |
| 1 | Synchronizing Module, 2 kW | 8518 |
| 1 | Variable Power Supply | 8525-2 |
| 1 | Digital Multimeter | 8946-2 |
| 1 | Connection Lead Set | 8952 |
| 1 | Power Circuits (Workbook) | 26184 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
| 1 | Power Supply (User Guide) | 27452-D |
