Monocrystalline Silicon Solar Panel
8806Gallery
Description
The Monocrystalline Silicon Solar Panel consists of two independent photovoltaic (PV) modules mounted on a common metal chassis that can be installed in the Solar Panel Test Bench, Model 8805, when performing exercises indoors, or on a tripod when performing exercises outdoors. Both PV modules are made of high-quality monocrystalline silicon cells and protected by a coat of clear glass epoxy. Independent access to the output of each PV module is provided via a pair of miniature (2 mm) banana jacks mounted on the solar panel chassis to allow either series or parallel connection of the PV modules. A multi-pin connector on the solar panel chassis allows connection of the PV module outputs to four miniature banana jacks on the front panel of the Solar Panel Test Bench to allow PV module connection from the outside of the workstation.