Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Data Acquisition and Control Interface

9063-B

Description

The Data Acquisition and Control Interface (DACI) is a versatile USB peripheral used for measuring, observing, analyzing, and controlling electrical and mechanical parameters in electric power systems and power electronics circuits. For these purposes, a set of computer-based instruments as well as a variety of control functions are available for the DACI. These instruments and control functions are accessed through the LVDAC-EMS software. The LVDAC-EMS software, as well as all available upgrades, is free and can be downloaded anytime on the Festo Didactic website.

Together, the DACI and the LVDAC-EMS software allow training in various areas such as electric power technology, ac/dc machines, renewable energy, transmission lines, and power electronics using modern and versatile measuring instruments and control functions. LVDAC-EMS also offers the possibility to use pre-built SCADA interfaces for several applications to ease the view and understanding of the process taking place. The user guide provided allows students to quickly become familiar with the instruments and control functions available.

This model includes the function set "Computer-Based Instrumentation Function".

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 AC 24 V Wall Mount Power Supply 30004-2

Software

Qty Description Model Number
1 SCADA for LVDAC-EMS 8973
1 Complete Function Set 9069
1 Chopper/Inverter Control Function Set 9069-2
1 Thyristor Control Function Set 9069-3
1 Home Energy Production Control Function Set 9069-4
1 Three-Phase PWM Rectifier/Inverter Control Function Set 9069-5
1 BLDC Motor/PMSM Control Function Set 9069-6
1 High-Voltage DC (HVDC) Transmission System Control Function Set 9069-7
1 Static Var Compensator (SVC) Control Function Set 9069-8
1 Software Development Kit (SDK) 9069-9
1 Synchronous Generator Control Function Set 9069-A
1 Static Synchronous Compensator (STATCOM) Control Function Set 9069-B
1 Synchroscope Function 9069-C
1 Doubly-Fed Induction Generator (DFIG) Control Function Set 9069-D
1 Power Line Series Compensation Function Set 9069-S

Data Acquisition and Control Interface (1)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).