0.2 kW EMS – Power Circuits
8001-2Gallery
0.2-kW EMS - Power Circuits
Description
The 0.2 kW EMS – Power Circuits training system is supported by the student manual Volume 1: Power Circuits.
Topic Coverage
- Power Circuits (Vol. 1)
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
1 | Capacitive Load | 8331 |
1 | DC Voltmeter/Ammeter | 8412 |
1 | AC Ammeter | 8425 |
1 | AC Voltmeter | 8426 |
1 | Single-Phase Wattmeter | 8431-2 |
1 | Three-Phase Wattmeter | 8441-2 |
1 | Synchronizing Module | 8621 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Digital Multimeter | 8946-2 |
1 | Connection Lead Set | 8951 |
1 | Power Circuits (Workbook) | 25986 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |