0.2 kW EMS – DC Machines
8001-3Gallery
0.2-kW EMS - DC Machines
Description
The 0.2 kW EMS – DC Machines training system is supported by the student manual Volume 2: DC Machines.
Topic Coverage
- DC Machines (Vol. 2)
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | DC Motor/Generator | 8211 |
1 | Synchronous Motor/Generator | 8241 |
1 | Resistive Load | 8311 |
1 | DC Voltmeter/Ammeter | 8412 |
1 | AC Ammeter | 8425 |
1 | AC Voltmeter | 8426 |
1 | Manual DC Motor Starter | 8631 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Electrodynamometer, Imperial Units | 8911 |
1 | Digital Tachometer | 8920-4 |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951 |
1 | Thyristor Speed Controller | 9017 |
1 | DC Machines (Workbook) | 25987 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |