Touch Screen Graphic Terminal - 14.5 cm (5.7 in)
5922-EGallery
Description
The Touch Screen Graphic Terminal consists of an Allen-Bradley PanelView™ Plus 7 with a 14.5 cm (5.7 in) color display. This touch-screen interface allows the user to monitor and control many devices in the Pressure, Flow, Level, and Temperature Process Training Systems. The Touch Screen Graphic Terminal is pre-programmed with a control interface developed with the various components of the system in mind. The terminal also features an integrated USB port, an EtherNet/IP communication port and an RS-232 serial port.
The FactoryTalk software, Model 46968, is optional and can be used to design your own control interface. A Rail Workstation, Model 3105, is required to install the Touch Screen Graphic Terminal on the system.

