0.2 kW Protective Relaying Training System Add-On
8007-AGallery
Description
This equipment is an add-on to the 8001 Electromechanical Systems (8001). It consists of a Source Impedance, a Current Transformer, a Voltage Transformer, a Faultable Transformer, a Transmission Grid 'A', an Interconnected Module, a Universal Fault Module, a Protective Relaying Control Station, a Three-Phase Over Current Relay, a AC/DC Current Sensitive Relay, a Three-Phase Under/Over Voltage Relay, an AC/DC Voltage Sensitive Relay, a Synchro-Check Relay, an Under/Over Frequency Relay, a Phase Balance/Sequence Relay, a Reverse Power Relay, a Motor Power-Factore Relay, a Three-Module Workstation, a Resistive Load, a Three-Phase Wattmeter/Varmeter, a Power Diodes module, Connection Leads, a Four-Quadrant Dynamometer/Power Supply, and an Inertia Wheel.
Features & Benefits
- Modular system approach allows:
- Selection of areas of interest for study.
- Equipment selection to match budgets.
- Set-up of complete power systems/generators feeding various devices such as transformers, transmission lines, and others.
- Progressive system enhancement.
- Use of many modules from the tried and proven LabVolt Electromechanical System (EMS).
- Fault-insertion capability for troubleshooting at the system level.
- All device connections are terminated with 4-mm safety banana jacks mounted on the module front panels.
- Ability of power utility customers to combine their own protective relays with the 0.2-kW Protective Relaying Training System to obtain equipment set-ups that correspond to existing one-line and three-line diagrams.
Topic Coverage
- Differential Protection
- Reverse Power Protection
- Rotor Earth Fault Protection
- Loss-of-Excitation Protection
- Overvoltage Protection
- Overspeed Protection
- Overcurrent Protection
- Generator Synchronization
- Synchronous Generator Protection Scheme
- Transformer Magnetizing Inrush
- Differential Protection
- Restricted Earth Fault Protection
- Overcurrent Protection
- Three-Phase Power Transformer Protection Scheme
- Stator-Winding Fault Protection
- Overcurrent Protection
- Phase Reversal Protection
- Phase Unbalance and Undervoltage Protection
- Stall Protection
- Mechanical Overload/Underload Protection
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Source Impedance | 3765-1 |
| 1 | Current Transformers | 3770-5 |
| 1 | Current Transformers | 3770-6 |
| 1 | Voltage Transformers | 3772-2 |
| 1 | Faultable Transformers | 3778-2 |
| 1 | Transmission Grid 'A' | 3784-1 |
| 1 | Interconnection Module | 3787-1 |
| 1 | Universal Fault Module | 3790-1 |
| 1 | Protective Relaying Control Station | 3806-4 |
| 1 | Three-Phase Over Current Relay | 3811-1 |
| 1 | AC/DC Current Sensitive Relay | 3815-1 |
| 1 | Three-Phase Under/Over Voltage Relay | 3817-2 |
| 1 | AC/DC Voltage Sensitive Relay | 3818-1 |
| 1 | Synchro-Check Relay | 3820-1 |
| 1 | Under/Over Frequency Relay | 3821-1 |
| 1 | Phase Balance/Sequence Relay | 3822-1 |
| 1 | Reverse Power Relay | 3824-2 |
| 1 | Motor Power-Factor Relay | 3825-1 |
| 1 | Three-Module Workstation | 8131 |
| 1 | Resistive Load | 8311 |
| 1 | Wattmeter / Varmeter | 8446-2 |
| 1 | Power Diodes | 8842-1 |
| 1 | Connection Lead Set | 8951-D |
| 1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
| 1 | Inertia Wheel | 9126 |
| 1 | Introduction to Protective Relaying (Workbook) | 31302 |
| 1 | Introduction to Protective Relaying (Workbook (Instructor)) | 31302-1 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
| 1 | Current Transformers | 3770-5 |
| 1 | AC/DC Current Sensitive Relay | 3815-1 |
| 1 | Mobile Workstation | 8110-2 |
| 1 | Resistive Load | 8311 |
| 1 | AC Ammeter | 8425 |
| 1 | Connection Lead Set | 8951-4 |
