Exploring Electricity
3343Gallery
Description
In the STEM Exploring Electricity course, students discover how the four disciplines connect as they explore and practice the skills needed to work with electricity.
Once they are familiar with electric circuits, they will have the opportunity to design innovative solutions to real-world problems, challenges, and needs.
The purpose of the STEM Exploring Electricity course is to challenge students to design electric circuits that are required to solve electrical problems typically found in both residential homes and commercial industry.
As students explore and practice the skills needed to work with electricity, they will gain some of the basic knowledge required to work as licensed electricians or electrical contractors, or to become electrical engineers.
Features & Benefits
- Cost-effective
- Accommodates two students
- Includes comprehensive curriculum with lab procedures
- Safe tabletop system
- Components are identified
- Companion computer-based course available
- Perfect for Tech-Design programs
Topic Coverage
- Electric Circuits
- Measuring Voltage, Current, and Resistance
- Series Circuits
- Parallel Circuits
- Logic Circuits
- Three-Way Switching Circuits
- The Ohm's Law
- Ohm's Law for Series Circuits
- Ohm's Law for Parallel Circuits
- Electromechanical Relays
Courseware
Qty | Description | Model Number |
---|---|---|
1 | Exploring Electricity (Manuals on CD-ROM) | 30813-A |
Spare Part
Qty | Description | Model Number |
---|---|---|
1 | Lead 4 mm, 30 cm, yellow | 23225 |
1 | Lead 4 mm, 60 cm, red | 23226 |
1 | Lead 4 mm, 90 cm, blue | 23227 |