Dual-Trace Digital Storage Oscilloscope, Model 798
798-1Gallery
Dual Trace Digital Storage Oscilloscope
Description
The Dual-Trace Digital Storage Oscilloscope is a low-cost oscilloscope that is ideally suited for general purpose use in any classroom laboratory. Two low-capacitance probes are included with the unit.
Features and Benefits:
• Color, 7-inch LCD
• Multilingual, on-display menu
• 40 MHz bandwidth
• 1 GSa/s maximum sampling rate
• USB and RS 232 ports
• Compact design
Features & Benefits
- Color, 17.8 cm (7 in) liquid crystal display
- Multi-language, on-display menu
- 50 MHz bandwidth
- 1 GSa/s maximum sampling rate
- 10 ns/div to 50 s/div time base
- 2 mV/div to 10V/div vertical sensitivity
- ±3% accuracy
- USB and RS 232 ports
- Compact design
- Light weight